IESNA:LM-63-2002
[TEST]P947495
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-827-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13631
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1493.3 1631 1780.8 1939.9 2077.6 2193 2280.4 2331.6 2340 2314.9
2288.8 2286.9 2302.8 2337.2 2418.1 2620 3121.5 3874.2 4545 5060.5
5456.8 5830.9 6168.6 6485.9 6698.9 6391.9 5174 3619.3 2502.8 1683.1
709.9 225.2 107 46.5 14.9 0 0
1493.3 1633.8 1792 1945.5 2084.1 2199.5 2292.5 2343.7 2351.1 2328.8
2300 2299 2311.1 2346.5 2429.3 2587.5 3019.2 3753.3 4501.3 5035.4
5447.5 5862.5 6179.8 6490.5 6720.3 6522.2 5394.5 3851.9 2622.8 1745.4
755.5 244.7 124.7 54.9 19.5 0 0
1493.3 1631.9 1785.5 1933.4 2065.5 2175.3 2260 2313 2318.6 2299
2277.6 2273.9 2286.9 2322.3 2401.4 2549.3 2900.1 3561.6 4305.9 4884.6
5312.6 5762.9 6190 6581.7 6912.9 7007.8 6248.6 4862.3 3280.6 2130.6
986.2 388.9 218.6 121 55.8 18.6 0
1493.3 1620.8 1763.1 1904.5 2023.6 2125.1 2206 2247.9 2261.8 2253.4
2237.6 2235.8 2246.9 2263.7 2310.2 2404.2 2564.2 2932.6 3561.6 4283.6
4925.6 5522 6130.5 6703.6 7251.6 7679.6 7968.9 7992.2 7491.6 5943.4
3340.2 1195.6 480.1 256.8 118.2 27 0
1493.3 1602.2 1727.8 1857.1 1969.7 2065.5 2141.8 2193 2216.2 2221.8
2220.9 2226.5 2242.3 2257.2 2286.9 2354.9 2474 2653.5 2989.4 3557
4298.5 5090.3 5886.7 6715.7 7399.5 8045.2 8678.8 9386.9 9938.6 9533
7541.9 4154.3 1634.7 731.3 308.9 31.6 0
1493.3 1591.9 1702.6 1814.3 1916.6 2010.6 2086.9 2146.5 2179 2202.3
2219 2246 2286.9 2319.5 2350.2 2398.6 2501.9 2667.5 2920.6 3230.4
3687.2 4285.5 4966.5 5697.8 6452.4 7288.8 8222.9 9319.9 10830.9 11728.7
10730.4 8065.7 4386.9 1564.9 388.9 22.3 0
1493.3 1586.3 1695.2 1807.8 1907.3 2001.3 2082.3 2140.9 2176.2 2198.6
2221.8 2248.8 2287.9 2322.3 2358.6 2412.5 2513 2675.9 2930.8 3259.2
3697.4 4283.6 4948.8 5665.3 6434.7 7280.4 8235 9389.7 10829 11674.8
10584.3 7911.3 4365.5 1596.6 384.3 25.1 0
1493.3 1567.7 1657.1 1754.7 1848.7 1939.9 2021.8 2090.6 2139.9 2178.1
2218.1 2266.5 2319.5 2364.2 2407.9 2470.2 2570.7 2726.1 2956.8 3271.3
3671.4 4160.8 4747.9 5424.3 6189.1 7049.7 7989.4 9004.5 10251.2 11204
9901.4 6183.5 2805.2 954.6 227 19.5 0
1493.3 1555.6 1622.6 1699.9 1783.6 1868.3 1952 2025.5 2092.5 2151.1
2212.5 2271.1 2327 2376.3 2432.1 2513 2629.3 2808.9 3078.7 3447.2
3934.7 4516.2 5190.7 5927.6 6677.5 7466.5 8276.9 9137.5 9993.5 10281.9
9135.7 6123 2634 789.9 318.2 88.4 0
1493.3 1534.2 1582.6 1638.4 1708.2 1784.5 1859 1936.2 2006.9 2078.5
2151.1 2217.2 2273 2332.5 2395.8 2471.2 2588.4 2776.3 3066.6 3490
4040.8 4676.2 5356.4 6045.8 6732.4 7421.9 8131.8 8811.9 9121.7 8530.9
6717.5 3369.9 909.9 345.2 187.9 52.1 0
1493.3 1511.9 1536.1 1575.2 1627.3 1684 1752 1818 1889.7 1956.6
2034.8 2110.2 2184.6 2262.8 2343.7 2440.5 2573.5 2780.1 3090.8 3555.1
4164.5 4887.4 5585.2 6186.3 6706.4 7198.6 7598.6 7693.5 7209.7 5890.4
3675.1 1343.5 269.8 82.8 28.8 10.2 0
1493.3 1500.7 1511 1540.8 1583.6 1631 1687.8 1746.4 1809.6 1877.6
1950.1 2024.6 2106.4 2190.2 2283.2 2394.9 2540.9 2755.9 3057.3 3470.4
4024 4666 5254.9 5621.5 5789.9 5820.6 5696 5301.5 4578.5 3510.4
2066.4 703.4 160 45.6 13 5.6 0
1493.3 1485.9 1486.8 1502.6 1531.5 1566.8 1609.6 1655.2 1700.8 1743.6
1791 1834.8 1885.9 1935.2 1989.2 2054.3 2150.2 2300.9 2539.1 2886.1
3331.8 3784 4095.7 4139.4 3890 3426.7 2764.2 1940.8 1106.3 506.1
216.8 81.9 30.7 12.1 5.6 0.9 0
1493.3 1459.8 1440.3 1429.1 1419.8 1403.1 1374.2 1328.6 1268.1 1196.5
1114.6 1028.1 941.6 864.3 804.8 761.1 729.4 717.3 779.7 923.9
1083.9 1215.1 1207.7 995.5 697.8 465.2 321.9 224.2 149.8 93
58.6 37.2 18.6 7.4 1.9 0 0
1493.3 1435.6 1391 1335.1 1255.1 1155.6 1038.3 907.1 767.6 630.8
531.3 479.2 468 472.6 488.5 502.4 513.6 514.5 502.4 477.3
449.4 421.5 391.7 359.1 316.3 263.3 205.6 147.9 110.7 80.9
52.1 30.7 12.1 4.7 1.9 0 0
1493.3 1414.2 1334.2 1227.2 1080.2 919.2 750.8 602 516.4 487.5
472.6 459.6 449.4 439.2 433.6 429.8 425.2 415 392.6 360.1
327.5 294.9 263.3 227 190.7 159.1 135.8 115.4 91.2 62.3
31.6 15.8 7.4 2.8 0 0 0
1493.3 1392.8 1280.2 1109 919.2 726.6 575 517.3 500.6 486.6
472.6 458.7 444.7 430.8 410.3 387 360.1 328.4 294 260.5
228.9 201 178.6 161 144.2 128.4 111.6 88.4 60.5 40.9
27 14.9 6.5 2.8 0 0 0
1493.3 1379.8 1226.3 1026.2 801.1 611.3 534.1 518.2 503.4 487.5
474.5 458.7 441.9 421.5 395.4 362.9 327.5 291.2 253.1 215.9
185.2 165.6 151.7 138.6 124.7 110.7 94.9 75.4 59.5 47.5
34.4 22.3 7.4 0.9 0 0 0
1493.3 1361.2 1174.2 936.9 704.3 566.6 535.9 521 506.1 490.3
476.4 461.5 443.8 419.6 387 352.6 310.8 268.9 223.3 190.7
169.3 156.3 146.1 134.9 122.8 107.9 89.3 73.5 61.4 48.4
35.4 22.3 6.5 0 0 0 0
1493.3 1359.3 1157.4 902.5 667.1 561 541.5 525.7 509.9 495
480.1 463.3 445.7 419.6 388 346.1 298.7 251.2 212.1 182.4
163.8 151.7 140.5 128.4 114.4 96.8 77.2 64.2 52.1 40
27 14.9 3.7 0 0 0 0
1493.3 1359.3 1145.3 883.9 651.3 561 545.2 529.4 511.7 495
480.1 464.3 446.6 423.3 393.6 352.6 302.4 252.1 209.3 177.7
159.1 147.9 136.8 123.7 107.9 85.6 66.1 54.9 44.7 33.5
21.4 8.4 0.9 0 0 0 0
1493.3 1364 1150.9 886.7 651.3 561 545.2 529.4 512.7 496.8
481 465.2 448.5 426.1 396.4 350.8 300.5 248.4 205.6 174.9
158.2 147 134.9 122.8 106.1 80 62.3 52.1 40.9 29.8
18.6 6.5 0 0 0 0 0
